??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22380.0102 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitation-hardened
Bill of material
22380.0102 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22380.0102
MAT
Material
Stainless steel 1.4542, precipitation-hardened
D1
-0.04/-0.08
16 mm
L1
+0.6
140 mm
D2
19.0 mm
D3
20 mm
L2
±1
14.0 mm
L3
39.5 mm
H11
Locating hole H11
16
SG
shearing resistance, double, 1.4542 min.
257 kN
G
Weight
295 g
Embedded user actions